How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | P: | 1.88 in |
| AJ: | 5.88 | I: | 4.34 in |
| G: | 1.94 | V: | 1.94 in |
| T: | 1.188 | Center Distance (in): | 2.625 in |
| AK: | 4.5 | AB: | 4.32 |
| BE: | 0.38 in | L: | 6.07 in |
| BF: | 0.41 | AE2: | 0.56 |
| H: | 0.53 in | LM: | 8.32 |
| U: | 0.75 in | D: | 2.94 |
| BD: | 5.88 | AF: | 0.19 |
| LL: | 2.12 in | AA: | 9.38 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Model Code: | 26YFC |
| Ratio: | 50:1 | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 19 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.08 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Output RPM: | 35 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Output Diameter (in): | 1.188 in | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

