How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LM: | 8.32 |
| AK: | 4.5 | V: | 1.94 in |
| BF: | 0.41 | AF: | 0.19 |
| LL: | 2.12 in | AE2: | 0.56 |
| U: | 0.75 in | D: | 2.94 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| L: | 6.07 in | T: | 1.188 |
| H: | 0.53 in | BE: | 0.38 in |
| BD: | 5.88 | P: | 1.88 in |
| AA: | 9.38 | AG: | 4.65 |
| G: | 1.94 | AB: | 4.32 |
Technical Specifications
| Ratio Range: | 50:1 | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 1.08 | Model Code: | 26YFC |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output RPM: | 35 |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.625 | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

