How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | L: | 6.07 in |
| G: | 1.94 | AG: | 4.65 |
| D: | 2.94 | AA: | 9.38 |
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| AB: | 4.32 | I: | 4.34 in |
| AJ: | 5.88 | AE2: | 0.56 |
| AK: | 4.5 | LM: | 8.32 |
| H: | 0.53 in | BD: | 5.88 |
| U: | 0.75 in | BE: | 0.38 in |
| LL: | 2.12 in | T: | 1.188 |
| AF: | 0.19 | V: | 1.94 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Output Key: | 1/4 X 2.50 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Model Code: | 26YFC | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 1.08 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output RPM: | 35 | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

