How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | U: | 0.75 in |
| AF: | 0.19 | AG: | 4.65 |
| P: | 1.88 in | L: | 6.07 in |
| BD: | 5.88 | BF: | 0.41 |
| I: | 4.34 in | V: | 1.94 in |
| H: | 0.53 in | BE: | 0.38 in |
| AE2: | 0.56 | LM: | 8.32 |
| T: | 1.188 | AA: | 9.38 |
| D: | 2.94 | AK: | 4.5 |
| AJ: | 5.88 | AB: | 4.32 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 19 | Model Code: | 26YFC |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Center Distance (in): | 2.625 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.08 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

