How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | H: | 0.53 in |
| BF: | 0.41 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | LM: | 8.32 |
| BD: | 5.88 | AB: | 4.32 |
| AF: | 0.19 | AE2: | 0.56 |
| U: | 0.75 in | AA: | 9.38 |
| AK: | 4.5 | D: | 2.94 |
| AG: | 4.65 | G: | 1.94 |
| P: | 1.88 in | LL: | 2.12 in |
| I: | 4.34 in | L: | 6.07 in |
| T: | 1.188 | AJ: | 5.88 |
Technical Specifications
| Bore Code: | 19 | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 2 |
| Model Code: | 26YFC | Input HP @ 1750 RPM: | 4.27 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

