How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | L: | 6.07 in |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| D: | 2.94 | AJ: | 5.88 |
| BE: | 0.38 in | H: | 0.53 in |
| AG: | 4.65 | T: | 1.188 |
| AA: | 9.38 | AK: | 4.5 |
| LL: | 2.12 in | LM: | 8.32 |
| U: | 0.75 in | I: | 4.34 in |
| V: | 1.94 in | P: | 1.88 in |
| AE2: | 0.56 | BF: | 0.41 |
| AF: | 0.19 | BD: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Ratio Range: | 80:1 |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.577 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Bore Code: | 19 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Model Code: | 26YFC | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

