How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| G: | 1.94 | P: | 1.88 in |
| AK: | 4.5 | AB: | 4.32 |
| AA: | 9.38 | BF: | 0.41 |
| L: | 6.07 in | BE: | 0.38 in |
| T: | 1.25 | LL: | 2.12 in |
| AG: | 4.65 | AE2: | 0.56 |
| LM: | 8.32 | D: | 2.94 |
| BD: | 5.88 | V: | 1.94 in |
| I: | 4.34 in | U: | 0.75 in |
| AF: | 0.19 | AJ: | 5.88 |
Technical Specifications
| Assembly: | YFC-2 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Series Code: | OE |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Model Code: | 26YFC |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.386 |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

