How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.41 |
| LL: | 2.12 in | AA: | 9.38 |
| BE: | 0.38 in | AG: | 4.65 |
| BD: | 5.88 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| L: | 6.07 in | T: | 1.25 |
| U: | 0.75 in | P: | 1.88 in |
| AJ: | 5.88 | AK: | 4.5 |
| I: | 4.34 in | V: | 1.94 in |
| D: | 2.94 | AE2: | 0.56 |
| LM: | 8.32 | G: | 1.94 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 0.386 | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 2.50 | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Model Code: | 26YFC | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

