How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AK: | 4.5 |
| BD: | 5.88 | H: | 0.53 in |
| D: | 2.94 | G: | 1.94 |
| BF: | 0.41 | AE2: | 0.56 |
| T: | 1.25 | LM: | 8.32 |
| AG: | 4.65 | AJ: | 5.88 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | U: | 0.75 in |
| AB: | 4.32 | V: | 1.94 in |
| LL: | 2.12 in | P: | 1.88 in |
| L: | 6.07 in | AA: | 9.38 |
Technical Specifications
| Output RPM: | 117 | Center Distance (in): | 2.625 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 2.92 |
| Input Diameter (in): | 0.75 in | Model Code: | 26YFC |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 15:1 |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

