How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | V: | 1.94 in |
| L: | 6.07 in | AB: | 4.32 |
| AF: | 0.19 | BE: | 0.38 in |
| BD: | 5.88 | I: | 4.34 in |
| LL: | 2.12 in | T: | 1.25 |
| AG: | 4.65 | H: | 0.53 in |
| D: | 2.94 | U: | 0.75 in |
| LM: | 8.32 | AE2: | 0.56 |
| P: | 1.88 in | AA: | 9.38 |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| AJ: | 5.88 | BF: | 0.41 |
Technical Specifications
| Output Shaft Direction: | 2 | Bore Code: | 20 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 2.92 |
| Series Code: | OE | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Model Code: | 26YFC |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Ratio: | 15:1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

