How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 2.94 |
| G: | 1.94 | AF: | 0.19 |
| BE: | 0.38 in | V: | 1.94 in |
| L: | 6.07 in | AJ: | 5.88 |
| AA: | 9.38 | P: | 1.88 in |
| LL: | 2.12 in | LM: | 8.32 |
| I: | 4.34 in | BF: | 0.41 |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| BD: | 5.88 | T: | 1.25 |
| AB: | 4.32 | U: | 0.75 in |
| AG: | 4.65 | AK: | 4.5 |
Technical Specifications
| Output RPM: | 117 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Model Code: | 26YFC |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Bore Code: | 20 |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.92 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

