How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AF: | 0.19 |
| P: | 1.88 in | BF: | 0.41 |
| L: | 6.07 in | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| LM: | 8.32 | AK: | 4.5 |
| AJ: | 5.88 | AB: | 4.32 |
| G: | 1.94 | T: | 1.25 |
| I: | 4.34 in | BE: | 0.38 in |
| BD: | 5.88 | AG: | 4.65 |
| U: | 0.75 in | D: | 2.94 |
| AA: | 9.38 | H: | 0.53 in |
Technical Specifications
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 2.92 | Model Code: | 26YFC |
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Assembly: | YFC-2 |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

