How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | BF: | 0.41 |
| AJ: | 5.88 | LM: | 8.32 |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
| P: | 1.88 in | I: | 4.34 in |
| D: | 2.94 | T: | 1.25 |
| AG: | 4.65 | G: | 1.94 |
| AK: | 4.5 | AF: | 0.19 |
| LL: | 2.12 in | AB: | 4.32 |
| U: | 0.75 in | BD: | 5.88 |
| H: | 0.53 in | V: | 1.94 in |
| L: | 6.07 in | AE2: | 0.56 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 15:1 |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Ratio: | 15:1 |
| Motor Frame Size: | 140TC | Output RPM: | 117 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Model Code: | 26YFC | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 2.92 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

