How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | U: | 0.75 in |
| AA: | 9.38 | L: | 6.07 in |
| LM: | 8.32 | AJ: | 5.88 |
| T: | 1.25 | D: | 2.94 |
| P: | 1.88 in | AK: | 4.5 |
| G: | 1.94 | AF: | 0.19 |
| I: | 4.34 in | LL: | 2.12 in |
| AG: | 4.65 | BF: | 0.41 |
| BD: | 5.88 | AB: | 4.32 |
| BE: | 0.38 in | V: | 1.94 in |
Technical Specifications
| Series Code: | OE | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Ratio: | 20:1 | Model Code: | 26YFC |
| Input HP @ 1750 RPM: | 2.37 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

