Grove Gear 26YFC-2-1.250-140TC-25-L1
Part #:26YFC-2-1.250-140TC-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AB: | 4.32 |
| T: | 1.25 | G: | 1.94 |
| BE: | 0.38 in | LM: | 8.32 |
| BD: | 5.88 | AF: | 0.19 |
| D: | 2.94 | AK: | 4.5 |
| AJ: | 5.88 | I: | 4.34 in |
| AA: | 9.38 | V: | 1.94 in |
| LL: | 2.12 in | H: | 0.53 in |
| BF: | 0.41 | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| L: | 6.07 in | P: | 1.88 in |
Technical Specifications
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Bore Code: | 20 | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 1.95 | Output Shaft: | Hollow Bore |
| Model Code: | 26YFC | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Ratio: | 25:1 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

