Grove Gear 26YFC-2-1.250-140TC-25-L3
Part #:26YFC-2-1.250-140TC-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AG: | 4.65 |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| LL: | 2.12 in | L: | 6.07 in |
| BD: | 5.88 | AE2: | 0.56 |
| AB: | 4.32 | AK: | 4.5 |
| LM: | 8.32 | H: | 0.53 in |
| U: | 0.75 in | D: | 2.94 |
| T: | 1.25 | V: | 1.94 in |
| BE: | 0.38 in | AJ: | 5.88 |
| AA: | 9.38 | BF: | 0.41 |
| AF: | 0.19 | P: | 1.88 in |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 25:1 | Bore Code: | 20 |
| Ratio Range: | 25:1 | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 26YFC | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 1.95 | Output RPM: | 70 |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

