Grove Gear 26YFC-2-1.250-140TC-25-L4
Part #:26YFC-2-1.250-140TC-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | BF: | 0.41 |
| T: | 1.25 | I: | 4.34 in |
| AE2: | 0.56 | P: | 1.88 in |
| AK: | 4.5 | AB: | 4.32 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| AJ: | 5.88 | L: | 6.07 in |
| LL: | 2.12 in | H: | 0.53 in |
| AA: | 9.38 | U: | 0.75 in |
| BE: | 0.38 in | AG: | 4.65 |
| BD: | 5.88 | LM: | 8.32 |
| G: | 1.94 | AF: | 0.19 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-2 | Center Distance (in): | 2.625 |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 20 |
| Output RPM: | 70 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Model Code: | 26YFC | Product Type: | Right Angle |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.95 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

