How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 4.34 in |
| H: | 0.53 in | LL: | 2.12 in |
| G: | 1.94 | P: | 1.88 in |
| BD: | 5.88 | AG: | 4.65 |
| BE: | 0.38 in | AB: | 4.32 |
| U: | 0.75 in | AJ: | 5.88 |
| AF: | 0.19 | AA: | 9.38 |
| V: | 1.94 in | L: | 6.07 in |
| D: | 2.94 | T: | 1.25 |
| LM: | 8.32 | AE2: | 0.56 |
| BF: | 0.41 | Center Distance (in): | 2.625 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 1.65 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | Model Code: | 26YFC |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Assembly: | YFC-2 | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.625 | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

