How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| H: | 0.53 in | AB: | 4.32 |
| BF: | 0.41 | AK: | 4.5 |
| AA: | 9.38 | AG: | 4.65 |
| L: | 6.07 in | U: | 0.75 in |
| LM: | 8.32 | D: | 2.94 |
| AF: | 0.19 | LL: | 2.12 in |
| I: | 4.34 in | G: | 1.94 |
| T: | 1.25 | P: | 1.88 in |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| BD: | 5.88 | AE2: | 0.56 |
Technical Specifications
| Ratio: | 30:1 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output RPM: | 58.3 |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Assembly: | YFC-2 | Model Code: | 26YFC |
| Ratio Range: | 30:1 | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.65 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Bore Code: | 20 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

