How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AG: | 4.65 |
| AJ: | 5.88 | U: | 0.75 in |
| AA: | 9.38 | LL: | 2.12 in |
| BF: | 0.41 | D: | 2.94 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | L: | 6.07 in |
| V: | 1.94 in | BD: | 5.88 |
| BE: | 0.38 in | AF: | 0.19 |
| LM: | 8.32 | AB: | 4.32 |
| H: | 0.53 in | G: | 1.94 |
| P: | 1.88 in | AK: | 4.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.34 | Service Factor: | 1 |
| Model Code: | 26YFC | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Bore Code: | 20 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

