How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | LL: | 2.12 in |
| AE2: | 0.56 | P: | 1.88 in |
| T: | 1.25 | AA: | 9.38 |
| V: | 1.94 in | AF: | 0.19 |
| D: | 2.94 | BF: | 0.41 |
| L: | 6.07 in | LM: | 8.32 |
| U: | 0.75 in | AJ: | 5.88 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| BD: | 5.88 | BE: | 0.38 in |
| AK: | 4.5 | G: | 1.94 |
| H: | 0.53 in | AB: | 4.32 |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Bore Code: | 20 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Output RPM: | 43.8 | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Ratio: | 40:1 | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.34 |
| Service Factor: | 1 | Model Code: | 26YFC |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

