How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | BE: | 0.38 in |
| U: | 0.75 in | I: | 4.34 in |
| AB: | 4.32 | V: | 1.94 in |
| AE2: | 0.56 | L: | 6.07 in |
| AK: | 4.5 | LM: | 8.32 |
| LL: | 2.12 in | BD: | 5.88 |
| AJ: | 5.88 | BF: | 0.41 |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| G: | 1.94 | D: | 2.94 |
| AF: | 0.19 | AA: | 9.38 |
| AG: | 4.65 | P: | 1.88 in |
Technical Specifications
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 5:1 | Output RPM: | 339 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Ratio: | 5:1 |
| Model Code: | 26YFC | Assembly: | YFC-2 |
| Output Key: | 1/4 X 2.50 | Bore Code: | 20 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.8 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

