How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | H: | 0.53 in |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| LM: | 8.32 | P: | 1.88 in |
| AE2: | 0.56 | AB: | 4.32 |
| T: | 1.25 | AJ: | 5.88 |
| BD: | 5.88 | AF: | 0.19 |
| U: | 0.75 in | L: | 6.07 in |
| AA: | 9.38 | G: | 1.94 |
| AK: | 4.5 | BE: | 0.38 in |
| D: | 2.94 | V: | 1.94 in |
| LL: | 2.12 in | I: | 4.34 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output RPM: | 35 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Model Code: | 26YFC | Ratio: | 50:1 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 20 | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.08 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

