How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| G: | 1.94 | AG: | 4.65 |
| L: | 6.07 in | P: | 1.88 in |
| AE2: | 0.56 | I: | 4.34 in |
| AA: | 9.38 | BF: | 0.41 |
| T: | 1.25 | AF: | 0.19 |
| V: | 1.94 in | AK: | 4.5 |
| AB: | 4.32 | LL: | 2.12 in |
| LM: | 8.32 | U: | 0.75 in |
| BD: | 5.88 | AJ: | 5.88 |
| BE: | 0.38 in | D: | 2.94 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Model Code: | 26YFC | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Input Diameter (in): | 0.75 in |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 0.883 |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Bore Code: | 20 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

