How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LL: | 2.12 in |
| AF: | 0.19 | G: | 1.94 |
| BF: | 0.41 | AE2: | 0.56 |
| LM: | 8.32 | I: | 4.34 in |
| T: | 1.25 | AA: | 9.38 |
| BD: | 5.88 | P: | 1.88 in |
| V: | 1.94 in | AK: | 4.5 |
| AG: | 4.65 | U: | 0.75 in |
| BE: | 0.38 in | H: | 0.53 in |
| L: | 6.07 in | D: | 2.94 |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Model Code: | 26YFC | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Series Code: | OE | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 0.883 | Ratio Range: | 60:1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

