How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AK: | 4.5 |
| AF: | 0.19 | V: | 1.94 in |
| AB: | 4.32 | L: | 6.07 in |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
| BD: | 5.88 | AE2: | 0.56 |
| LL: | 2.12 in | AG: | 4.65 |
| G: | 1.94 | AA: | 9.38 |
| I: | 4.34 in | D: | 2.94 |
| T: | 1.25 | BF: | 0.41 |
| AJ: | 5.88 | P: | 1.88 in |
| H: | 0.53 in | LM: | 8.32 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Series Code: | OE | Input Diameter (in): | 0.75 in |
| Ratio: | 60:1 | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 0.883 |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 26YFC | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

