How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | L: | 6.07 in |
| AB: | 4.32 | BF: | 0.41 |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | U: | 0.75 in |
| I: | 4.34 in | H: | 0.53 in |
| D: | 2.94 | AE2: | 0.56 |
| G: | 1.94 | AA: | 9.38 |
| AJ: | 5.88 | BD: | 5.88 |
| V: | 1.94 in | AK: | 4.5 |
| BE: | 0.38 in | AF: | 0.19 |
| LM: | 8.32 | T: | 1.25 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Model Code: | 26YFC | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 4.27 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Type: | Right Angle | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Bore Code: | 20 |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

