How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE2: | 0.56 |
| LM: | 8.32 | G: | 1.94 |
| D: | 2.94 | U: | 0.75 in |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| L: | 6.07 in | P: | 1.88 in |
| BF: | 0.41 | AF: | 0.19 |
| AJ: | 5.88 | AA: | 9.38 |
| V: | 1.94 in | T: | 1.25 |
| I: | 4.34 in | LL: | 2.12 in |
| H: | 0.53 in | AG: | 4.65 |
| AB: | 4.32 | BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Model Code: | 26YFC |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.27 |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Ratio Range: | 7.5:1 | Center Distance (in): | 2.625 |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.25 in |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

