How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | G: | 1.94 |
| I: | 4.34 in | LL: | 2.12 in |
| T: | 1.25 | H: | 0.53 in |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| D: | 2.94 | P: | 1.88 in |
| V: | 1.94 in | AG: | 4.65 |
| U: | 0.75 in | BF: | 0.41 |
| BE: | 0.38 in | AE2: | 0.56 |
| AK: | 4.5 | AJ: | 5.88 |
| AB: | 4.32 | BD: | 5.88 |
| LM: | 8.32 | AA: | 9.38 |
Technical Specifications
| Ratio Range: | 7.5:1 | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Model Code: | 26YFC |
| Output Diameter (in): | 1.25 in | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Series Code: | OE | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 4.27 |
| Bore Code: | 20 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

