How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | LM: | 8.32 |
| AA: | 9.38 | BD: | 5.88 |
| AK: | 4.5 | D: | 2.94 |
| LL: | 2.12 in | AE2: | 0.56 |
| AB: | 4.32 | U: | 0.75 in |
| T: | 1.25 | V: | 1.94 in |
| I: | 4.34 in | H: | 0.53 in |
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| AF: | 0.19 | G: | 1.94 |
| L: | 6.07 in | AJ: | 5.88 |
| BF: | 0.41 | AG: | 4.65 |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Model Code: | 26YFC |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 0.577 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

