How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE1: | 0.5 in |
| AE2: | 0.56 | LL: | 2.12 in |
| T: | 1.25 | L1: | 9.32 in |
| U: | 0.75 in | L: | 6.07 in |
| AK: | 8.5 | G: | 1.94 |
| AB: | 4.32 | V: | 1.94 in |
| AG: | 4.65 | AF: | 0.19 |
| BD: | 9 | D: | 2.94 |
| BF: | 0.53 | AJ: | 7.25 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| AA: | 9.38 | P: | 1.88 in |
Technical Specifications
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Output RPM: | 175 | Model Code: | 26YFC |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Ratio: | 10:1 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 3.9 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

