How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | G: | 1.94 |
| I: | 4.34 in | P: | 1.88 in |
| AA: | 9.38 | V: | 1.94 in |
| L: | 6.07 in | T: | 1.25 |
| BF: | 0.53 | H: | 0.53 in |
| L1: | 9.32 in | AJ: | 7.25 |
| U: | 0.75 in | AK: | 8.5 |
| AE2: | 0.56 | AB: | 4.32 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| AG: | 4.65 | BE1: | 0.5 in |
| BD: | 9 | D: | 2.94 |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Bore Code: | 20 |
| Assembly: | YFC-2 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 0.386 |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 26YFC | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 17.5 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

