How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| AF: | 0.19 | G: | 1.94 |
| BF: | 0.53 | I: | 4.34 in |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| L: | 6.07 in | BE1: | 0.5 in |
| P: | 1.88 in | AE2: | 0.56 |
| LL: | 2.12 in | H: | 0.53 in |
| AG: | 4.65 | V: | 1.94 in |
| U: | 0.75 in | AA: | 9.38 |
| D: | 2.94 | L1: | 9.32 in |
| AJ: | 7.25 | T: | 1.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-2 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Ratio: | 100:1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.386 | Series Code: | OE |
| Service Factor: | 1 | Model Code: | 26YFC |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 180TC | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

