How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AJ: | 7.25 |
| G: | 1.94 | P: | 1.88 in |
| AG: | 4.65 | BD: | 9 |
| T: | 1.25 | L: | 6.07 in |
| BF: | 0.53 | Center Distance (in): | 2.625 in |
| AF: | 0.19 | AK: | 8.5 |
| D: | 2.94 | BE1: | 0.5 in |
| H: | 0.53 in | LL: | 2.12 in |
| V: | 1.94 in | AE2: | 0.56 |
| AA: | 9.38 | L1: | 9.32 in |
| U: | 0.75 in | AB: | 4.32 |
Technical Specifications
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 0.386 |
| Motor Frame Size: | 180TC | Model Code: | 26YFC |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 2.625 |
| Ratio: | 100:1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

