How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| AF: | 0.19 | AK: | 8.5 |
| P: | 1.88 in | T: | 1.25 |
| U: | 0.75 in | BF: | 0.53 |
| G: | 1.94 | BE1: | 0.5 in |
| LL: | 2.12 in | AB: | 4.32 |
| BD: | 9 | L: | 6.07 in |
| I: | 4.34 in | L1: | 9.32 in |
| D: | 2.94 | AE2: | 0.56 |
| AJ: | 7.25 | AG: | 4.65 |
| H: | 0.53 in | V: | 1.94 in |
Technical Specifications
| Output RPM: | 117 | Ratio: | 15:1 |
| Series Code: | OE | Service Factor: | 1 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Model Code: | 26YFC |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 2.92 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

