How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AJ: | 7.25 |
| BD: | 9 | L: | 6.07 in |
| T: | 1.25 | Center Distance (in): | 2.625 in |
| AB: | 4.32 | LL: | 2.12 in |
| AE2: | 0.56 | H: | 0.53 in |
| I: | 4.34 in | D: | 2.94 |
| AF: | 0.19 | U: | 0.75 in |
| P: | 1.88 in | AK: | 8.5 |
| AA: | 9.38 | BF: | 0.53 |
| AG: | 4.65 | L1: | 9.32 in |
| G: | 1.94 | BE1: | 0.5 in |
Technical Specifications
| Output RPM: | 117 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Bore Code: | 20 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Ratio: | 15:1 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series Code: | OE | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.92 | Model Code: | 26YFC |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

