How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| AK: | 8.5 | BD: | 9 |
| AF: | 0.19 | AE2: | 0.56 |
| L: | 6.07 in | V: | 1.94 in |
| G: | 1.94 | D: | 2.94 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| H: | 0.53 in | P: | 1.88 in |
| AA: | 9.38 | L1: | 9.32 in |
| T: | 1.25 | AB: | 4.32 |
| LL: | 2.12 in | AG: | 4.65 |
| BE1: | 0.5 in | U: | 0.75 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 180TC | Ratio Range: | 15:1 |
| Center Distance (in): | 2.625 | Output RPM: | 117 |
| Product Type: | Right Angle | Model Code: | 26YFC |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 2.92 | Bore Code: | 20 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

