How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AA: | 9.38 |
| AK: | 8.5 | AG: | 4.65 |
| BE1: | 0.5 in | V: | 1.94 in |
| H: | 0.53 in | I: | 4.34 in |
| AB: | 4.32 | U: | 0.75 in |
| Center Distance (in): | 2.625 in | L1: | 9.32 in |
| AF: | 0.19 | AJ: | 7.25 |
| P: | 1.88 in | D: | 2.94 |
| AE2: | 0.56 | BD: | 9 |
| BF: | 0.53 | LL: | 2.12 in |
| G: | 1.94 | L: | 6.07 in |
Technical Specifications
| Bore Code: | 20 | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Model Code: | 26YFC |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.92 | Ratio: | 15:1 |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.25 in | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 180TC | Ratio Range: | 15:1 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

