How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 2.94 |
| V: | 1.94 in | G: | 1.94 |
| U: | 0.75 in | AB: | 4.32 |
| L: | 6.07 in | P: | 1.88 in |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| I: | 4.34 in | AK: | 8.5 |
| AA: | 9.38 | AE2: | 0.56 |
| T: | 1.25 | BE1: | 0.5 in |
| BF: | 0.53 | LL: | 2.12 in |
| AG: | 4.65 | AF: | 0.19 |
| BD: | 9 | L1: | 9.32 in |
Technical Specifications
| Model Code: | 26YFC | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.37 | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Output RPM: | 87.5 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 20:1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

