How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | V: | 1.94 in |
| H: | 0.53 in | U: | 0.75 in |
| BF: | 0.53 | G: | 1.94 |
| AK: | 8.5 | I: | 4.34 in |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| L1: | 9.32 in | AB: | 4.32 |
| L: | 6.07 in | AJ: | 7.25 |
| LL: | 2.12 in | AF: | 0.19 |
| AA: | 9.38 | BD: | 9 |
| P: | 1.88 in | BE1: | 0.5 in |
| AG: | 4.65 | AE2: | 0.56 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.37 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Model Code: | 26YFC |
| Center Distance (in): | 2.625 | Output RPM: | 87.5 |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

