How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | G: | 1.94 |
| AA: | 9.38 | L: | 6.07 in |
| I: | 4.34 in | D: | 2.94 |
| AF: | 0.19 | V: | 1.94 in |
| BD: | 9 | AB: | 4.32 |
| AG: | 4.65 | LL: | 2.12 in |
| AJ: | 7.25 | AK: | 8.5 |
| BE1: | 0.5 in | H: | 0.53 in |
| Center Distance (in): | 2.625 in | L1: | 9.32 in |
| AE2: | 0.56 | BF: | 0.53 |
| U: | 0.75 in | P: | 1.88 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.95 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 20 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.75 in | Assembly: | YFC-2 |
| Model Code: | 26YFC | Ratio Range: | 25:1 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Motor Frame Size: | 180TC |
| Output RPM: | 70 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

