How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | H: | 0.53 in |
| BE1: | 0.5 in | T: | 1.25 |
| D: | 2.94 | G: | 1.94 |
| LL: | 2.12 in | AA: | 9.38 |
| BF: | 0.53 | AF: | 0.19 |
| BD: | 9 | AJ: | 7.25 |
| AE2: | 0.56 | AG: | 4.65 |
| V: | 1.94 in | I: | 4.34 in |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| AK: | 8.5 | L1: | 9.32 in |
| P: | 1.88 in | L: | 6.07 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Output RPM: | 70 |
| Ratio: | 25:1 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.95 |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Model Code: | 26YFC | Service Factor: | 1 |
| Assembly: | YFC-2 | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

