How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | L1: | 9.32 in |
| AK: | 8.5 | BF: | 0.53 |
| AG: | 4.65 | T: | 1.25 |
| P: | 1.88 in | BE1: | 0.5 in |
| L: | 6.07 in | LL: | 2.12 in |
| AF: | 0.19 | AA: | 9.38 |
| AE2: | 0.56 | H: | 0.53 in |
| AJ: | 7.25 | U: | 0.75 in |
| BD: | 9 | D: | 2.94 |
| V: | 1.94 in | G: | 1.94 |
| AB: | 4.32 | I: | 4.34 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.65 |
| Output RPM: | 58.3 | Input Diameter (in): | 0.75 in |
| Bore Code: | 20 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 26YFC | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 30:1 | Center Distance (in): | 2.625 |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.25 in |
| Series Code: | OE | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

