How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | U: | 0.75 in |
| L: | 6.07 in | L1: | 9.32 in |
| LL: | 2.12 in | AB: | 4.32 |
| T: | 1.25 | AK: | 8.5 |
| BD: | 9 | AF: | 0.19 |
| BE1: | 0.5 in | AA: | 9.38 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| V: | 1.94 in | BF: | 0.53 |
| D: | 2.94 | AJ: | 7.25 |
| AG: | 4.65 | AE2: | 0.56 |
| H: | 0.53 in | G: | 1.94 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.25 in | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Series Code: | OE |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Bore Code: | 20 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Model Code: | 26YFC | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 1.65 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

