How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AA: | 9.38 |
| H: | 0.53 in | G: | 1.94 |
| BE1: | 0.5 in | AB: | 4.32 |
| BF: | 0.53 | V: | 1.94 in |
| LL: | 2.12 in | BD: | 9 |
| AK: | 8.5 | T: | 1.25 |
| D: | 2.94 | I: | 4.34 in |
| L1: | 9.32 in | L: | 6.07 in |
| AE2: | 0.56 | P: | 1.88 in |
| AG: | 4.65 | AJ: | 7.25 |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
Technical Specifications
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Model Code: | 26YFC |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Service Factor: | 1 |
| Assembly: | YFC-2 | Output Diameter (in): | 1.25 in |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 1.34 |
| Bore Code: | 20 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

