How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AE2: | 0.56 |
| I: | 4.34 in | D: | 2.94 |
| H: | 0.53 in | L1: | 9.32 in |
| AJ: | 7.25 | AF: | 0.19 |
| AB: | 4.32 | BD: | 9 |
| L: | 6.07 in | AG: | 4.65 |
| BE1: | 0.5 in | P: | 1.88 in |
| U: | 0.75 in | AK: | 8.5 |
| BF: | 0.53 | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| V: | 1.94 in | T: | 1.25 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Ratio: | 40:1 | Series Code: | OE |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.34 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Output RPM: | 43.8 | Bore Code: | 20 |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

