How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 1.88 in |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| AG: | 4.65 | G: | 1.94 |
| L1: | 9.32 in | AB: | 4.32 |
| T: | 1.25 | BD: | 9 |
| AE2: | 0.56 | L: | 6.07 in |
| AJ: | 7.25 | D: | 2.94 |
| AA: | 9.38 | AK: | 8.5 |
| V: | 1.94 in | BF: | 0.53 |
| I: | 4.34 in | LL: | 2.12 in |
| AF: | 0.19 | U: | 0.75 in |
Technical Specifications
| Gear Type: | Worm | Ratio: | 40:1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Model Code: | 26YFC |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Input Diameter (in): | 0.75 in | Ratio Range: | 40:1 |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.34 |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

