How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | AA: | 9.38 |
| AE2: | 0.56 | BF: | 0.53 |
| P: | 1.88 in | L: | 6.07 in |
| LL: | 2.12 in | BE1: | 0.5 in |
| H: | 0.53 in | L1: | 9.32 in |
| I: | 4.34 in | G: | 1.94 |
| AJ: | 7.25 | T: | 1.25 |
| AK: | 8.5 | BD: | 9 |
| U: | 0.75 in | AF: | 0.19 |
| AB: | 4.32 | D: | 2.94 |
Technical Specifications
| Ratio Range: | 40:1 | Model Code: | 26YFC |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.34 | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 2.50 | Output RPM: | 43.8 |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

