How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | BE1: | 0.5 in |
| L: | 6.07 in | AF: | 0.19 |
| AA: | 9.38 | H: | 0.53 in |
| L1: | 9.32 in | AE2: | 0.56 |
| AG: | 4.65 | T: | 1.25 |
| I: | 4.34 in | D: | 2.94 |
| AJ: | 7.25 | P: | 1.88 in |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| BF: | 0.53 | U: | 0.75 in |
| AB: | 4.32 | AK: | 8.5 |
| BD: | 9 | V: | 1.94 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 50:1 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Ratio: | 50:1 | Bore Code: | 20 |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 35 | Gear Type: | Worm |
| Model Code: | 26YFC | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 1.08 | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

