How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | LL: | 2.12 in |
| AG: | 4.65 | L1: | 9.32 in |
| P: | 1.88 in | AB: | 4.32 |
| I: | 4.34 in | V: | 1.94 in |
| BF: | 0.53 | T: | 1.25 |
| BE1: | 0.5 in | H: | 0.53 in |
| G: | 1.94 | AJ: | 7.25 |
| D: | 2.94 | AE2: | 0.56 |
| L: | 6.07 in | U: | 0.75 in |
| Center Distance (in): | 2.625 in | AK: | 8.5 |
| AA: | 9.38 | BD: | 9 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Model Code: | 26YFC |
| Input HP @ 1750 RPM: | 1.08 | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.75 in | Ratio Range: | 50:1 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Output RPM: | 35 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

